Switches & Sockets
IIM1D400 BL Dimmer 400 Watt
Out of stock
(Inclusive of 18.00% GST)
Product Id
1SYK100001A1045
1SYK100001A1045 IIM1D400 BL Dimmer 400 Watt
More about IIM1D400 BL Dimmer 400 Watt
MRP (Indian Rupees) | 1517 |
---|---|
Compatibility | IVIE |
Width in Number of Modular Spacings | 1 |
Number Of Modules | 1 |
Package Width | 0.105 meter |
Package Length | 0.215 meter |
Package Height | 0.105 meter |
Invoice Description | 1SYK100001A1045 IIM1D400 BL Dimmer 400 Watt |
Product Range | Ivie |
Package Gross Weight | .4607 Kilogram |
Extended Product Type | Dimmer |
Color | IVIE White |
Total GST Percentage | 18.00 |
HSN Number | 85369090 |
Country of origin | India (IN) |
Write Your Own Review