Switches & Sockets
IIM1RJ11 BL RJ11 Tel. jack 2 pin (White Colour)
₹112.00
Product Id
1SYK100001A1047
1SYK100001A1047 IIM1RJ11 BL RJ11 Tel. jack 2 pin
More about IIM1RJ11 BL RJ11 Tel. jack 2 pin (White Colour)
| MRP (Indian Rupees) | 367 |
|---|---|
| Product Range | Ivie |
| Country of Origin | India (IN) |
| Color | IVIE White |
| Package Gross Weight | .283 Kilogram |
| Package Height | 0.105 meter |
| Package Length | 0.215 meter |
| Package Width | 0.105 meter |
| Width in Number of Modular Spacings | 1 |
| Number Of Modules | 1 |
| Invoice Description | 1SYK100001A1047 IIM1RJ11 BL RJ11 Tel. jack 2 pin |
| Extended Product Type | Telephone Jack |
| Total GST Percentage | 18.00 |
| HSN Number | 85366910 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹112.00 Free delivery | ||||
| ₹117.00 + <span class="price">₹50.00</span> shipping | ||||
| ₹80.12 + <span class="price">₹100.00</span> shipping | ||||
| ₹95.00 + <span class="price">₹100.00</span> shipping | ||||
| ₹103.93 + <span class="price">₹120.00</span> shipping | ||||
| ₹114.86 + <span class="price">₹300.00</span> shipping |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹112.00 Free delivery | ||||
| ₹117.00 + <span class="price">₹50.00</span> shipping | ||||
| ₹80.12 + <span class="price">₹100.00</span> shipping | ||||
| ₹95.00 + <span class="price">₹100.00</span> shipping | ||||
| ₹103.93 + <span class="price">₹120.00</span> shipping | ||||
| ₹114.86 + <span class="price">₹300.00</span> shipping |
Write Your Own Review


