Switches & Sockets
IIM1RJ45 BL RJ45 Jack cat 6 (White Colour)
₹383.00
Product Id
1SYK100001A1048
1SYK100001A1048 IIM1RJ45 BL RJ45 Jack cat 6
More about IIM1RJ45 BL RJ45 Jack cat 6 (White Colour)
| MRP (Indian Rupees) | 1426 |
|---|---|
| Product Range | Ivie |
| Country of Origin | India (IN) |
| Color | IVIE White |
| Package Gross Weight | .376 Kilogram |
| Package Height | 0.105 meter |
| Package Length | 0.215 meter |
| Package Width | 0.105 meter |
| Width in Number of Modular Spacings | 1 |
| Number Of Modules | 1 |
| Invoice Description | 1SYK100001A1048 IIM1RJ45 BL RJ45 Jack cat 6 |
| Extended Product Type | Computer data socket |
| Total GST Percentage | 18.00 |
| HSN Number | 85366910 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹383.00 Free delivery | ||||
| ₹311.30 + <span class="price">₹100.00</span> shipping | ||||
| ₹429.00 Free delivery | ||||
| ₹370.00 + <span class="price">₹100.00</span> shipping | ||||
| ₹411.00 + <span class="price">₹70.00</span> shipping | ||||
| ₹455.00 + <span class="price">₹50.00</span> shipping | ||||
| ₹403.84 + <span class="price">₹120.00</span> shipping | ||||
| ₹423.23 + <span class="price">₹300.00</span> shipping |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹383.00 Free delivery | ||||
| ₹311.30 + <span class="price">₹100.00</span> shipping | ||||
| ₹429.00 Free delivery | ||||
| ₹370.00 + <span class="price">₹100.00</span> shipping | ||||
| ₹411.00 + <span class="price">₹70.00</span> shipping | ||||
| ₹455.00 + <span class="price">₹50.00</span> shipping | ||||
| ₹403.84 + <span class="price">₹120.00</span> shipping | ||||
| ₹423.23 + <span class="price">₹300.00</span> shipping |
Write Your Own Review


