Switches & Sockets

IIM1RJ45 BL RJ45 Jack cat 6 (White Colour)

₹273.50
+ ₹70.00 shipping
- +
More Offers available from 6 sellers starting at INR. 273.50
Product Id
1SYK100001A1048
Sold and delivered by PIGEON AGENCY
1SYK100001A1048 IIM1RJ45 BL RJ45 Jack cat 6

More about IIM1RJ45 BL RJ45 Jack cat 6 (White Colour)

Technical Specification
MRP (Indian Rupees) 1099
Compatibility IVIE
Width in Number of Modular Spacings 1
Number Of Modules 1
Package Width 0.105 meter
Package Length 0.215 meter
Package Height 0.105 meter
Invoice Description 1SYK100001A1048 IIM1RJ45 BL RJ45 Jack cat 6
Product Range Ivie
Package Gross Weight .376 Kilogram
Extended Product Type Computer data socket
Color IVIE White
Total GST Percentage 18.00
HSN Number 85366910
Country of origin India (IN)
All Offers
Seller Qty Price Landing Price
PIGEON AGENCY
97.2% of 100
97.2% positive evaluations
₹273.50
+ ₹70.00 shipping
    Prakash Electrical Enterprises Pvt. Ltd.
    88.4% of 100
    88.4% positive evaluations
    ₹285.30
    + ₹50.00 shipping
      A R Marketing and Services
      96.4% of 100
      96.4% positive evaluations
      ₹342.00
      Free delivery
        Micronova Impex Pvt Ltd
        93.6% of 100
        93.6% positive evaluations
        ₹351.00
        + ₹50.00 shipping
          NXT2BST SALES & SERVICES
          100% of 100
          100% positive evaluations
          ₹413.00
          Free delivery
            Tanti Automatics
            100% of 100
            100% positive evaluations
            ₹423.23
            + ₹300.00 shipping
              No attributes found for the product.
              Download
              All Offers
              Seller Qty Price Landing Price
              PIGEON AGENCY
              97.2% of 100
              97.2% positive evaluations
              ₹273.50
              + ₹70.00 shipping
                Prakash Electrical Enterprises Pvt. Ltd.
                88.4% of 100
                88.4% positive evaluations
                ₹285.30
                + ₹50.00 shipping
                  A R Marketing and Services
                  96.4% of 100
                  96.4% positive evaluations
                  ₹342.00
                  Free delivery
                    Micronova Impex Pvt Ltd
                    93.6% of 100
                    93.6% positive evaluations
                    ₹351.00
                    + ₹50.00 shipping
                      NXT2BST SALES & SERVICES
                      100% of 100
                      100% positive evaluations
                      ₹413.00
                      Free delivery
                        Tanti Automatics
                        100% of 100
                        100% positive evaluations
                        ₹423.23
                        + ₹300.00 shipping
                          Write Your Own Review
                          You're reviewing:IIM1RJ45 BL RJ45 Jack cat 6 (White Colour)
                          X
                          Kindly note that our Terms of Use for the ABB eMart is updated and you can access that from this link. In case of any queries with Terms of Use, please contact us here.
                          Copyright © 2024 ABB India Ltd. | Address: Disha - Plot No.5 & 6, 2nd Stage, Peenya Industrial Area IV, Peenya 560058, Bangalore, Karnataka, India.