Switches & Sockets
IIM1TVSK BL TV co-axial socket (White Colour)
₹100.00
Product Id
1SYK100001A1049
Order Code: 1SYK100001A1049, Description:IIM1TVSK BL TV co-axial socket, Ivie,Euro White
More about IIM1TVSK BL TV co-axial socket (White Colour)
| MRP (Indian Rupees) | 372 |
|---|---|
| Product Range | Ivie |
| Country of Origin | India (IN) |
| Package Gross Weight | 0.358 kilogram |
| Package Height | 0.105 metre |
| Package Length | 0.215 metre |
| Package Width | 0.105 metre |
| Invoice Description | IIM1TVSK BL TV co-axial socket |
| Extended Product Type | IIM1TVSK BL TV co-axial socket |
| Total GST Percentage | 18.00 |
| HSN Number | 85366910 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹100.00 Free delivery | ||||
| ₹112.00 Free delivery | ||||
| ₹119.00 + <span class="price">₹50.00</span> shipping | ||||
| ₹107.00 + <span class="price">₹70.00</span> shipping | ||||
| ₹81.21 + <span class="price">₹100.00</span> shipping | ||||
| ₹96.00 + <span class="price">₹100.00</span> shipping | ||||
| ₹105.35 + <span class="price">₹120.00</span> shipping | ||||
| ₹116.69 + <span class="price">₹300.00</span> shipping |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹100.00 Free delivery | ||||
| ₹112.00 Free delivery | ||||
| ₹119.00 + <span class="price">₹50.00</span> shipping | ||||
| ₹107.00 + <span class="price">₹70.00</span> shipping | ||||
| ₹81.21 + <span class="price">₹100.00</span> shipping | ||||
| ₹96.00 + <span class="price">₹100.00</span> shipping | ||||
| ₹105.35 + <span class="price">₹120.00</span> shipping | ||||
| ₹116.69 + <span class="price">₹300.00</span> shipping |
Write Your Own Review


