Switches & Sockets
IIM2ST20 BL Single Phase Starter 20A
₹413.00
+ ₹50.00 shipping
(Inclusive of 18.00% GST)
Product Id
1SYK100001A1051
Order Code: 1SYK100001A1051, Description:IIM2ST20 BL Single Phase Starter 20A, Ivie,Euro White
More about IIM2ST20 BL Single Phase Starter 20A
MRP (Indian Rupees) | 1296 |
---|---|
Compatibility | IVIE |
Package Width | 0.105 metre |
Package Length | 0.215 metre |
Package Height | 0.105 metre |
Invoice Description | IIM2ST20 BL Single Phase Starter 20A |
Product Range | Ivie |
Package Gross Weight | 64.67 gram |
Extended Product Type | IIM2ST20 BL Single Phase Starter 20A |
Total GST Percentage | 18.00 |
HSN Number | 85369010 |
Country of origin | India (IN) |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹413.00
+ ₹50.00 shipping
|
|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹413.00
+ ₹50.00 shipping
|
|
Write Your Own Review