Switches & Sockets
IIM2ST25 BL Single Phase Starter 25A (White Colour)
₹537.00
Product Id
1SYK100001A1052
Order Code: 1SYK100001A1052, Description:IIM2ST25 BL Single Phase Starter 25A, Ivie,Euro White
More about IIM2ST25 BL Single Phase Starter 25A (White Colour)
MRP (Indian Rupees) | 1771 |
---|---|
Compatibility | IVIE |
Package Width | 0.105 metre |
Package Length | 0.215 metre |
Package Height | 0.105 metre |
Invoice Description | IIM2ST25 BL Single Phase Starter 25A |
Product Range | Ivie |
Package Gross Weight | 64.67 gram |
Extended Product Type | IIM2ST25 BL Single Phase Starter 25A |
Total GST Percentage | 18.00 |
HSN Number | 85369010 |
Country of origin | India (IN) |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹537.00
Free delivery
|
|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹537.00
Free delivery
|
|
Write Your Own Review