Switches & Sockets
IIM3DOWN BL Down Lighter (White Colour)
₹356.00
Product Id
1SYK100001A1059
Order Code: 1SYK100001A1059, Description:IIM3DOWN BL Down Lighter, Ivie,Euro White
More about IIM3DOWN BL Down Lighter (White Colour)
MRP (Indian Rupees) | 939 |
---|---|
Compatibility | IVIE |
Package Width | 0.105 metre |
Package Length | 0.215 metre |
Package Height | 0.105 metre |
Invoice Description | IIM3DOWN BL Down Lighter |
Product Range | Ivie |
Package Gross Weight | 24.2 gram |
Extended Product Type | IIM3DOWN BL Down Lighter |
Total GST Percentage | 18.00 |
HSN Number | 85312000 |
Country of origin | India (IN) |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹356.00
Free delivery
|
|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹356.00
Free delivery
|
|
Write Your Own Review