Switches & Sockets
IIP0133 BL 1M Plate (White Colour)
₹70.00
Product Id
1SYK100001A1071
Order Code: 1SYK100001A1071, Description:IIP0133 BL 1M Plate, Ivie,Euro White
More about IIP0133 BL 1M Plate (White Colour)
| MRP (Indian Rupees) | 259 |
|---|---|
| Product Range | Ivie |
| Country of Origin | India (IN) |
| Package Gross Weight | 35.2 gram |
| Package Height | 0.095 metre |
| Package Length | 0.270 metre |
| Package Width | 0.095 metre |
| Invoice Description | IIP0133 BL 1M Plate |
| Extended Product Type | IIP0133 BL 1M Plate |
| Total GST Percentage | 18.00 |
| HSN Number | 85381090 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹70.00 Free delivery | ||||
| ₹78.00 Free delivery | ||||
| ₹55.00 + <span class="price">₹75.00</span> shipping | ||||
| ₹83.00 + <span class="price">₹50.00</span> shipping | ||||
| ₹75.00 + <span class="price">₹70.00</span> shipping | ||||
| ₹56.54 + <span class="price">₹100.00</span> shipping | ||||
| ₹67.00 + <span class="price">₹100.00</span> shipping | ||||
| ₹73.35 + <span class="price">₹120.00</span> shipping | ||||
| ₹85.96 + <span class="price">₹300.00</span> shipping |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹70.00 Free delivery | ||||
| ₹78.00 Free delivery | ||||
| ₹55.00 + <span class="price">₹75.00</span> shipping | ||||
| ₹83.00 + <span class="price">₹50.00</span> shipping | ||||
| ₹75.00 + <span class="price">₹70.00</span> shipping | ||||
| ₹56.54 + <span class="price">₹100.00</span> shipping | ||||
| ₹67.00 + <span class="price">₹100.00</span> shipping | ||||
| ₹73.35 + <span class="price">₹120.00</span> shipping | ||||
| ₹85.96 + <span class="price">₹300.00</span> shipping |
Write Your Own Review


