Switches & Sockets

IIPP343 BL 3M Plate Power (White Colour)

₹64.00
+ ₹70.00 shipping
- +
More Offers available from 8 sellers starting at INR. 64.00
Product Id
1SYK100001A1073
Sold and delivered by Vashi Integrated Solutions Limited
Order Code: 1SYK100001A1073, Description:IIPP343 BL 3M Plate Power , Ivie,Euro White

More about IIPP343 BL 3M Plate Power (White Colour)

Technical Specification
MRP (Indian Rupees) 277
Compatibility IVIE
Package Width 0.095 metre
Package Length 0.270 metre
Package Height 0.095 metre
Invoice Description IIPP343 BL 3M Plate Power
Product Range Ivie
Package Gross Weight 48.7 gram
Extended Product Type IIPP343 BL 3M Plate Power
Total GST Percentage 18.00
HSN Number 85381090
Country of origin India (IN)
All Offers
Seller Qty Price Landing Price
Vashi Integrated Solutions Limited
97.8% of 100
97.8% positive evaluations
₹64.00
+ ₹70.00 shipping
    Paramount Industrial Corporation
    96.8% of 100
    96.8% positive evaluations
    ₹65.00
    + ₹100.00 shipping
      Prakash Electrical Enterprises Pvt. Ltd.
      92.2% of 100
      92.2% positive evaluations
      ₹75.18
      + ₹80.00 shipping
        Millennium Sales Corporation
        100% of 100
        100% positive evaluations
        ₹78.00
        Free delivery
          A R Marketing and Services
          95.6% of 100
          95.6% positive evaluations
          ₹79.00
          Free delivery
            Micronova Impex Pvt Ltd
            92.6% of 100
            92.6% positive evaluations
            ₹89.00
            + ₹50.00 shipping
              Tanti Automatics
              100% of 100
              100% positive evaluations
              ₹97.30
              + ₹300.00 shipping
                PIGEON AGENCY
                97% of 100
                97% positive evaluations
                ₹107.03
                + ₹70.00 shipping
                  No attributes found for the product.
                  Download
                  All Offers
                  Seller Qty Price Landing Price
                  Vashi Integrated Solutions Limited
                  97.8% of 100
                  97.8% positive evaluations
                  ₹64.00
                  + ₹70.00 shipping
                    Paramount Industrial Corporation
                    96.8% of 100
                    96.8% positive evaluations
                    ₹65.00
                    + ₹100.00 shipping
                      Prakash Electrical Enterprises Pvt. Ltd.
                      92.2% of 100
                      92.2% positive evaluations
                      ₹75.18
                      + ₹80.00 shipping
                        Millennium Sales Corporation
                        100% of 100
                        100% positive evaluations
                        ₹78.00
                        Free delivery
                          A R Marketing and Services
                          95.6% of 100
                          95.6% positive evaluations
                          ₹79.00
                          Free delivery
                            Micronova Impex Pvt Ltd
                            92.6% of 100
                            92.6% positive evaluations
                            ₹89.00
                            + ₹50.00 shipping
                              Tanti Automatics
                              100% of 100
                              100% positive evaluations
                              ₹97.30
                              + ₹300.00 shipping
                                PIGEON AGENCY
                                97% of 100
                                97% positive evaluations
                                ₹107.03
                                + ₹70.00 shipping
                                  Write Your Own Review
                                  You're reviewing:IIPP343 BL 3M Plate Power (White Colour)
                                  Copyright © 2025 ABB India Ltd. | Address: Disha - Plot No.5 & 6, 2nd Stage, Peenya Industrial Area IV, Peenya 560058, Bangalore, Karnataka, India.