Switches & Sockets
IIP0343 BL 3M Plate
₹122.00
(Inclusive of 18.00% GST)
Product Id
1SYK100001A1074
Order Code: 1SYK100001A1074, Description:IIP0343 BL 3M Plate, Ivie,Euro White
More about IIP0343 BL 3M Plate
MRP (Indian Rupees) | 333 |
---|---|
Compatibility | IVIE |
Package Width | 0.095 metre |
Package Length | 0.270 metre |
Package Height | 0.095 metre |
Invoice Description | IIP0343 BL 3M Plate |
Product Range | Ivie |
Package Gross Weight | 52.5 gram |
Extended Product Type | IIP0343 BL 3M Plate |
Total GST Percentage | 18.00 |
HSN Number | 85381090 |
Country of origin | India (IN) |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹122.00
Free delivery
|
|
||
|
₹126.54
+ ₹100.00 shipping
|
|
||
|
₹130.00
Free delivery
|
|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹122.00
Free delivery
|
|
||
|
₹126.54
+ ₹100.00 shipping
|
|
||
|
₹130.00
Free delivery
|
|
Write Your Own Review