Switches & Sockets
IIP0453 BL 4M Plate (White Colour)
₹106.00
Product Id
1SYK100001A1075
Order Code: 1SYK100001A1075, Description:IIP0453 BL 4M Plate, Ivie,Euro White
More about IIP0453 BL 4M Plate (White Colour)
| MRP (Indian Rupees) | 395 |
|---|---|
| Product Range | Ivie |
| Country of Origin | India (IN) |
| Package Gross Weight | 56.02 gram |
| Package Height | 0.095 metre |
| Package Length | 0.230 metre |
| Package Width | 0.095 metre |
| Invoice Description | IIP0453 BL 4M Plate |
| Extended Product Type | IIP0453 BL 4M Plate |
| Total GST Percentage | 18.00 |
| HSN Number | 85381090 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹106.00 Free delivery | ||||
| ₹85.00 + <span class="price">₹75.00</span> shipping | ||||
| ₹126.00 + <span class="price">₹50.00</span> shipping | ||||
| ₹114.00 + <span class="price">₹70.00</span> shipping | ||||
| ₹86.23 + <span class="price">₹100.00</span> shipping | ||||
| ₹102.00 + <span class="price">₹100.00</span> shipping | ||||
| ₹111.86 + <span class="price">₹120.00</span> shipping | ||||
| ₹139.00 + <span class="price">₹300.00</span> shipping |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹106.00 Free delivery | ||||
| ₹85.00 + <span class="price">₹75.00</span> shipping | ||||
| ₹126.00 + <span class="price">₹50.00</span> shipping | ||||
| ₹114.00 + <span class="price">₹70.00</span> shipping | ||||
| ₹86.23 + <span class="price">₹100.00</span> shipping | ||||
| ₹102.00 + <span class="price">₹100.00</span> shipping | ||||
| ₹111.86 + <span class="price">₹120.00</span> shipping | ||||
| ₹139.00 + <span class="price">₹300.00</span> shipping |
Write Your Own Review


