Switches & Sockets
IIP0683 BL 6M Plate (White Colour)
₹191.00
Product Id
1SYK100001A1076
Order Code: 1SYK100001A1076, Description:IIP0683 BL 6M Plate, Ivie,Euro White
More about IIP0683 BL 6M Plate (White Colour)
| MRP (Indian Rupees) | 647 |
|---|---|
| Product Range | Ivie |
| Country of Origin | India (IN) |
| Package Gross Weight | 75.46 gram |
| Package Height | 0.095 metre |
| Package Length | 0.270 metre |
| Package Width | 0.095 metre |
| Invoice Description | IIP0683 BL 6M Plate |
| Extended Product Type | IIP0683 BL 6M Plate |
| Total GST Percentage | 18.00 |
| HSN Number | 85381090 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹191.00 Free delivery | ||||
| ₹132.00 + <span class="price">₹75.00</span> shipping | ||||
| ₹214.00 Free delivery | ||||
| ₹141.24 + <span class="price">₹100.00</span> shipping | ||||
| ₹207.00 + <span class="price">₹50.00</span> shipping | ||||
| ₹167.00 + <span class="price">₹100.00</span> shipping | ||||
| ₹191.68 + <span class="price">₹300.00</span> shipping |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹191.00 Free delivery | ||||
| ₹132.00 + <span class="price">₹75.00</span> shipping | ||||
| ₹214.00 Free delivery | ||||
| ₹141.24 + <span class="price">₹100.00</span> shipping | ||||
| ₹207.00 + <span class="price">₹50.00</span> shipping | ||||
| ₹167.00 + <span class="price">₹100.00</span> shipping | ||||
| ₹191.68 + <span class="price">₹300.00</span> shipping |
Write Your Own Review


