Switches & Sockets
IIP0893 BL 8M Plate (White Colour)
₹224.00
Product Id
1SYK100001A1077
Order Code: 1SYK100001A1077, Description:IIP0893 BL 8M Plate, Ivie,Euro White
More about IIP0893 BL 8M Plate (White Colour)
| MRP (Indian Rupees) | 756 |
|---|---|
| Product Range | Ivie |
| Country of Origin | India (IN) |
| Package Gross Weight | 95.05 gram |
| Package Height | 0.095 metre |
| Package Length | 0.270 metre |
| Package Width | 0.095 metre |
| Invoice Description | IIP0893 BL 8M Plate |
| Extended Product Type | IIP0893 BL 8M Plate |
| Total GST Percentage | 18.00 |
| HSN Number | 85381090 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹224.00 Free delivery | ||||
| ₹160.00 + <span class="price">₹75.00</span> shipping | ||||
| ₹250.00 Free delivery | ||||
| ₹165.03 + <span class="price">₹100.00</span> shipping | ||||
| ₹241.00 + <span class="price">₹50.00</span> shipping | ||||
| ₹214.10 + <span class="price">₹120.00</span> shipping | ||||
| ₹224.60 + <span class="price">₹300.00</span> shipping |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹224.00 Free delivery | ||||
| ₹160.00 + <span class="price">₹75.00</span> shipping | ||||
| ₹250.00 Free delivery | ||||
| ₹165.03 + <span class="price">₹100.00</span> shipping | ||||
| ₹241.00 + <span class="price">₹50.00</span> shipping | ||||
| ₹214.10 + <span class="price">₹120.00</span> shipping | ||||
| ₹224.60 + <span class="price">₹300.00</span> shipping |
Write Your Own Review


