Switches & Sockets
IIP0855 BL 8M Plate Square
₹259.00
(Inclusive of 18.00% GST)
Product Id
1SYK100001A1078
Order Code: 1SYK100001A1078, Description:IIP0855 BL 8M Plate Square, Ivie,Euro White
More about IIP0855 BL 8M Plate Square
MRP (Indian Rupees) | 665 |
---|---|
Compatibility | IVIE |
Package Width | 0.095 metre |
Package Length | 0.230 metre |
Package Height | 0.095 metre |
Invoice Description | IIP0855 BL 8M Plate Square |
Product Range | Ivie |
Package Gross Weight | 103.31 gram |
Extended Product Type | IIP0855 BL 8M Plate Square |
Total GST Percentage | 18.00 |
HSN Number | 85381090 |
Country of origin | India (IN) |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹259.00
Free delivery
|
|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹259.00
Free delivery
|
|
Write Your Own Review