Switches & Sockets

IIP1286 BL 12M Plate (White Colour)

₹214.00
+ ₹100.00 shipping
- +
More Offers available from 6 sellers starting at INR. 214.00
Product Id
1SYK100001A1079
Sold and delivered by Paramount Industrial Corporation
Order Code: 1SYK100001A1079, Description:IIP1286 BL 12M Plate, Ivie,Euro White

More about IIP1286 BL 12M Plate (White Colour)

Technical Specification
MRP (Indian Rupees) 907
Compatibility IVIE
Package Width 0.095 metre
Package Length 0.230 metre
Package Height 0.095 metre
Invoice Description IIP1286 BL 12M Plate
Product Range Ivie
Package Gross Weight 143.36 gram
Extended Product Type IIP1286 BL 12M Plate
Total GST Percentage 18.00
HSN Number 85381090
Country of origin India (IN)
All Offers
Seller Qty Price Landing Price
Paramount Industrial Corporation
96.8% of 100
96.8% positive evaluations
₹214.00
+ ₹100.00 shipping
    Prakash Electrical Enterprises Pvt. Ltd.
    92.2% of 100
    92.2% positive evaluations
    ₹246.16
    + ₹80.00 shipping
      Millennium Sales Corporation
      100% of 100
      100% positive evaluations
      ₹257.00
      Free delivery
        Tanti Automatics
        100% of 100
        100% positive evaluations
        ₹277.28
        + ₹300.00 shipping
          Micronova Impex Pvt Ltd
          92.6% of 100
          92.6% positive evaluations
          ₹289.00
          + ₹50.00 shipping
            PIGEON AGENCY
            97% of 100
            97% positive evaluations
            ₹350.88
            + ₹70.00 shipping
              No attributes found for the product.
              Download
              All Offers
              Seller Qty Price Landing Price
              Paramount Industrial Corporation
              96.8% of 100
              96.8% positive evaluations
              ₹214.00
              + ₹100.00 shipping
                Prakash Electrical Enterprises Pvt. Ltd.
                92.2% of 100
                92.2% positive evaluations
                ₹246.16
                + ₹80.00 shipping
                  Millennium Sales Corporation
                  100% of 100
                  100% positive evaluations
                  ₹257.00
                  Free delivery
                    Tanti Automatics
                    100% of 100
                    100% positive evaluations
                    ₹277.28
                    + ₹300.00 shipping
                      Micronova Impex Pvt Ltd
                      92.6% of 100
                      92.6% positive evaluations
                      ₹289.00
                      + ₹50.00 shipping
                        PIGEON AGENCY
                        97% of 100
                        97% positive evaluations
                        ₹350.88
                        + ₹70.00 shipping
                          Write Your Own Review
                          You're reviewing:IIP1286 BL 12M Plate (White Colour)
                          Copyright © 2025 ABB India Ltd. | Address: Disha - Plot No.5 & 6, 2nd Stage, Peenya Industrial Area IV, Peenya 560058, Bangalore, Karnataka, India.