Switches & Sockets
IIP1286 BL 12M Plate
₹226.00
+ ₹50.00 shipping
(Inclusive of 18.00% GST)
Product Id
1SYK100001A1079
Order Code: 1SYK100001A1079, Description:IIP1286 BL 12M Plate, Ivie,Euro White
More about IIP1286 BL 12M Plate
MRP (Indian Rupees) | 681 |
---|---|
Compatibility | IVIE |
Package Width | 0.095 metre |
Package Length | 0.230 metre |
Package Height | 0.095 metre |
Invoice Description | IIP1286 BL 12M Plate |
Product Range | Ivie |
Package Gross Weight | 143.36 gram |
Extended Product Type | IIP1286 BL 12M Plate |
Total GST Percentage | 18.00 |
HSN Number | 85381090 |
Country of origin | India (IN) |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹226.00
+ ₹50.00 shipping
|
|
||
|
₹249.11
Free delivery
|
|
||
|
₹282.00
+ ₹100.00 shipping
|
|
||
|
₹362.00
Free delivery
|
|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹226.00
+ ₹50.00 shipping
|
|
||
|
₹249.11
Free delivery
|
|
||
|
₹282.00
+ ₹100.00 shipping
|
|
||
|
₹362.00
Free delivery
|
|
Write Your Own Review