Switches & Sockets
IIP1888 BL 18M Plate (White Colour)
₹444.00
Product Id
1SYK100001A1080
Order Code: 1SYK100001A1080, Description:IIP1888 BL 18M Plate, Ivie,Euro White
More about IIP1888 BL 18M Plate (White Colour)
MRP (Indian Rupees) | 1307 |
---|---|
Compatibility | IVIE |
Package Width | 0.085 metre |
Package Length | 0.235 metre |
Package Height | 0.085 metre |
Invoice Description | IIP1888 BL 18M Plate |
Product Range | Ivie |
Package Gross Weight | 192.47 gram |
Extended Product Type | IIP1888 BL 18M Plate |
Total GST Percentage | 18.00 |
HSN Number | 85381090 |
Country of origin | India (IN) |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹444.00
Free delivery
|
|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹444.00
Free delivery
|
|
Write Your Own Review