Switches & Sockets
IIS10610 PL 6A 1 way switch
₹71.00
+ ₹50.00 shipping
(Inclusive of 18.00% GST)
Product Id
1SYK100001A1101
Order Code: 1SYK100001A1101, Description:IIS10610 PL 6A 1 way switch, Ivie,Silver painted
More about IIS10610 PL 6A 1 way switch
MRP (Indian Rupees) | 220 |
---|---|
Compatibility | IVIE |
Package Width | 0.105 metre |
Package Length | 0.215 metre |
Package Height | 0.105 metre |
Invoice Description | IIS10610 PL 6A 1 way switch |
Product Range | Ivie |
Package Gross Weight | 18.55 gram |
Extended Product Type | IIS10610 PL 6A 1 way switch |
Total GST Percentage | 18.00 |
HSN Number | 85365020 |
Country of origin | India (IN) |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹71.00
+ ₹50.00 shipping
|
|
||
|
₹72.69
Free delivery
|
|
||
|
₹80.00
Free delivery
|
|
||
|
₹88.00
Free delivery
|
|
||
|
₹88.00
Free delivery
|
|
||
|
₹91.00
Free delivery
|
|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹71.00
+ ₹50.00 shipping
|
|
||
|
₹72.69
Free delivery
|
|
||
|
₹80.00
Free delivery
|
|
||
|
₹88.00
Free delivery
|
|
||
|
₹88.00
Free delivery
|
|
||
|
₹91.00
Free delivery
|
|
Write Your Own Review