Switches & Sockets
IIS11610 PL 16A 1 way switch (Silver Colour)
₹139.00
Product Id
1SYK100001A1106
Order Code: 1SYK100001A1106, Description:IIS11610 PL 16A 1 way switch, Ivie,Silver painted
More about IIS11610 PL 16A 1 way switch (Silver Colour)
| MRP (Indian Rupees) | 516 |
|---|---|
| Product Range | Ivie |
| Country of Origin | India (IN) |
| Package Gross Weight | 19.7 gram |
| Package Height | 0.105 metre |
| Package Length | 0.215 metre |
| Package Width | 0.105 metre |
| Invoice Description | IIS11610 PL 16A 1 way switch |
| Extended Product Type | IIS11610 PL 16A 1 way switch |
| Total GST Percentage | 18.00 |
| HSN Number | 85365020 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹139.00 Free delivery | ||||
| ₹102.38 + <span class="price">₹100.00</span> shipping | ||||
| ₹165.00 + <span class="price">₹50.00</span> shipping |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹139.00 Free delivery | ||||
| ₹102.38 + <span class="price">₹100.00</span> shipping | ||||
| ₹165.00 + <span class="price">₹50.00</span> shipping |
Write Your Own Review


