Switches & Sockets
IIS2321L PL 32A, DP Switch
Out of stock
(Inclusive of 18.00% GST)
Product Id
1SYK100001A1108
Order Code: 1SYK100001A1108, Description:IIS2321L PL 32A, DP Switch, Ivie,Silver painted
More about IIS2321L PL 32A, DP Switch
MRP (Indian Rupees) | 1532 |
---|---|
Compatibility | IVIE |
Package Width | 0.105 metre |
Package Length | 0.215 metre |
Package Height | 0.105 metre |
Invoice Description | IIS2321L PL 32A, DP Switch |
Product Range | Ivie |
Package Gross Weight | 51.8 gram |
Extended Product Type | IIS2321L PL 32A, DP Switch |
Total GST Percentage | 18.00 |
HSN Number | 85365020 |
Country of origin | India (IN) |
Write Your Own Review