Switches & Sockets
IIK10006 PL 6A 2Pin Socket
₹179.00
(Inclusive of 18.00% GST)
Product Id
1SYK100001A1126
Order Code: 1SYK100001A1126, Description:IIK10006 PL 6A 2Pin Socket, Ivie,Silver painted
More about IIK10006 PL 6A 2Pin Socket
MRP (Indian Rupees) | Upon request |
---|---|
Compatibility | IVIE |
Package Width | 0.105 metre |
Package Length | 0.215 metre |
Package Height | 0.105 metre |
Invoice Description | IIK10006 PL 6A 2Pin Socket |
Product Range | Ivie |
Package Gross Weight | 20.03 gram |
Extended Product Type | IIK10006 PL 6A 2Pin Socket |
Total GST Percentage | 18.00 |
HSN Number | 85366910 |
Country of origin | India (IN) |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹179.00
Free delivery
|
|
||
|
₹202.00
Free delivery
|
|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹179.00
Free delivery
|
|
||
|
₹202.00
Free delivery
|
|
Write Your Own Review