Switches & Sockets
IIM1FR04 PL Step Fan Regulator 4 Step (Silver Colour)
Product Id
1SYK100001A1143
Order Code: 1SYK100001A1143, Description:IIM1FR04 PL Step Fan Regulator 4 Step, Ivie,Silver painted
More about IIM1FR04 PL Step Fan Regulator 4 Step (Silver Colour)
MRP (Indian Rupees) | 1371 |
---|---|
Compatibility | IVIE |
Package Width | 0.105 metre |
Package Length | 0.215 metre |
Package Height | 0.105 metre |
Invoice Description | IIM1FR04 PL Step Fan Regulator 4 Step |
Product Range | Ivie |
Package Gross Weight | 38.01 gram |
Extended Product Type | IIM1FR04 PL Step Fan Regulator 4 Step |
Total GST Percentage | 18.00 |
HSN Number | 84149030 |
Country of origin | India (IN) |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹501.51
+ ₹300.00 shipping
|
|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹501.51
+ ₹300.00 shipping
|
|
Write Your Own Review