Switches & Sockets
IIM1D400 PL Dimmer 400 Watt (Silver Colour)
Product Id
1SYK100001A1145
IIM1D400 PL Dimmer 400 Watt, Ivie,Silver painted
More about IIM1D400 PL Dimmer 400 Watt (Silver Colour)
MRP (Indian Rupees) | 1825 |
---|---|
Compatibility | IVIE |
Rated Insulation Voltage (Ui) | 500 volt |
Package Width | 0.105 metre |
Package Length | 0.215 metre |
Package Height | 0.105 metre |
Invoice Description | IIM1D400 PL Dimmer 400 Watt |
Product Range | Ivie |
Package Gross Weight | 0.4 kilogram |
Extended Product Type | IIM1D400 |
Total GST Percentage | 18.00 |
HSN Number | 85369090 |
Country of origin | India (IN) |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹602.98
+ ₹300.00 shipping
|
|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹602.98
+ ₹300.00 shipping
|
|
Write Your Own Review