Switches & Sockets
IIM1RJ11 PL RJ11 Tel. jack 2 pin (Silver Colour)
₹79.00
+ ₹100.00 shipping
Product Id
1SYK100001A1147
1SYK100001A1147 IIM1RJ11 PL RJ11 Tel. jack 2 pin
More about IIM1RJ11 PL RJ11 Tel. jack 2 pin (Silver Colour)
MRP (Indian Rupees) | 338 |
---|---|
Compatibility | IVIE |
Width in Number of Modular Spacings | 1 |
Number Of Modules | 1 |
Package Width | 0.105 meter |
Package Length | 0.215 meter |
Package Height | 0.105 meter |
Invoice Description | 1SYK100001A1147 IIM1RJ11 PL RJ11 Tel. jack 2 pin |
Product Range | Ivie |
Package Gross Weight | .283 Kilogram |
Extended Product Type | Telephone Jack |
Color | Silver |
Total GST Percentage | 18.00 |
HSN Number | 85366910 |
Country of origin | India (IN) |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹79.00
+ ₹100.00 shipping
|
|
||
|
₹108.00
+ ₹50.00 shipping
|
|
||
|
₹130.77
+ ₹70.00 shipping
|
|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹79.00
+ ₹100.00 shipping
|
|
||
|
₹108.00
+ ₹50.00 shipping
|
|
||
|
₹130.77
+ ₹70.00 shipping
|
|
Write Your Own Review