Switches & Sockets
IIM1RJ45 PL RJ45 Jack cat 6 (Silver Colour)
₹444.00
Product Id
1SYK100001A1148
1SYK100001A1148 IIM1RJ45 PL RJ45 Jack cat 6
More about IIM1RJ45 PL RJ45 Jack cat 6 (Silver Colour)
MRP (Indian Rupees) | 1264 |
---|---|
Compatibility | IVIE |
Width in Number of Modular Spacings | 1 |
Number Of Modules | 1 |
Package Width | 0.105 meter |
Package Length | 0.215 meter |
Package Height | 0.105 meter |
Invoice Description | 1SYK100001A1148 IIM1RJ45 PL RJ45 Jack cat 6 |
Product Range | Ivie |
Package Gross Weight | .376 Kilogram |
Extended Product Type | Computer data socket |
Color | Silver |
Total GST Percentage | 18.00 |
HSN Number | 85366910 |
Country of origin | India (IN) |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹444.00
Free delivery
|
|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹444.00
Free delivery
|
|
Write Your Own Review