Switches & Sockets
IIM2BUZR PL Buzzer (Silver Colour)
₹268.00
+ ₹50.00 shipping
Product Id
1SYK100001A1154
Order Code: 1SYK100001A1154, Description:IIM2BUZR PL Buzzer, Ivie,Silver painted
More about IIM2BUZR PL Buzzer (Silver Colour)
MRP (Indian Rupees) | 841 |
---|---|
Compatibility | IVIE |
Package Width | 0.105 metre |
Package Length | 0.215 metre |
Package Height | 0.105 metre |
Invoice Description | IIM2BUZR PL Buzzer |
Product Range | Ivie |
Package Gross Weight | 30 gram |
Extended Product Type | IIM2BUZR PL Buzzer |
Total GST Percentage | 18.00 |
HSN Number | 85311090 |
Country of origin | India (IN) |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹268.00
+ ₹50.00 shipping
|
|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹268.00
+ ₹50.00 shipping
|
|
Write Your Own Review