Switches & Sockets
IIM1DNDS PL DND, MMR Set Internal & Exte
Out of stock
(Inclusive of 18.00% GST)
Product Id
1SYK100001A1155
Order Code: 1SYK100001A1155, Description:IIM1DNDS PL DND, MMR Set Internal & External, Ivie,Silver painted
More about IIM1DNDS PL DND, MMR Set Internal & Exte
MRP (Indian Rupees) | 2617 |
---|---|
Compatibility | IVIE |
Package Width | 0.105 metre |
Package Length | 0.215 metre |
Package Height | 0.105 metre |
Invoice Description | IIM1DNDS PL DND, MMR Set Internal & Exte |
Product Range | Ivie |
Package Gross Weight | 80.43 gram |
Extended Product Type | IIM1DNDS PL DND, MMR Set Internal & External |
Total GST Percentage | 18.00 |
HSN Number | 85312000 |
Country of origin | India (IN) |
Write Your Own Review