Switches & Sockets
IIM1ROIN PL Room Occupancy Indicator (Silver Colour)
Out of stock
Product Id
1SYK100001A1158
Order Code: 1SYK100001A1158, Description:IIM1ROIN PL Room Occupancy Indicator, Ivie,Silver painted
More about IIM1ROIN PL Room Occupancy Indicator (Silver Colour)
MRP (Indian Rupees) | Upon request |
---|---|
Compatibility | IVIE |
Package Width | 0.105 metre |
Package Length | 0.215 metre |
Package Height | 0.105 metre |
Invoice Description | IIM1ROIN PL Room Occupancy Indicator |
Product Range | Ivie |
Package Gross Weight | 10.77 gram |
Extended Product Type | IIM1ROIN PL Room Occupancy Indicator |
Total GST Percentage | 18.00 |
HSN Number | 85312000 |
Country of origin | India (IN) |
Write Your Own Review