Switches & Sockets
IIP0233 PL 2M Plate (Silver Colour)
₹99.00
Product Id
1SYK100001A1172
Order Code: 1SYK100001A1172, Description:IIP0233 PL 2M Plate, Ivie,Silver painted
More about IIP0233 PL 2M Plate (Silver Colour)
| MRP (Indian Rupees) | 367 |
|---|---|
| Product Range | Ivie |
| Country of Origin | India (IN) |
| Package Gross Weight | 39.5 gram |
| Package Height | 0.095 metre |
| Package Length | 0.270 metre |
| Package Width | 0.095 metre |
| Invoice Description | IIP0233 PL 2M Plate |
| Extended Product Type | IIP0233 PL 2M Plate |
| Total GST Percentage | 18.00 |
| HSN Number | 85381090 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹99.00 Free delivery | ||||
| ₹117.00 + <span class="price">₹50.00</span> shipping | ||||
| ₹171.15 Free delivery | ||||
| ₹95.00 + <span class="price">₹100.00</span> shipping |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹99.00 Free delivery | ||||
| ₹117.00 + <span class="price">₹50.00</span> shipping | ||||
| ₹171.15 Free delivery | ||||
| ₹95.00 + <span class="price">₹100.00</span> shipping |
Write Your Own Review


