Switches & Sockets
IIP0683 PL 6M Plate
₹365.75
(Inclusive of 18.00% GST)
Product Id
1SYK100001A1176
Order Code: 1SYK100001A1176, Description:IIP0683 PL 6M Plate, Ivie,Silver painted
More about IIP0683 PL 6M Plate
MRP (Indian Rupees) | 1107 |
---|---|
Compatibility | IVIE |
Package Width | 0.095 metre |
Package Length | 0.270 metre |
Package Height | 0.095 metre |
Invoice Description | IIP0683 PL 6M Plate |
Product Range | Ivie |
Package Gross Weight | 75.46 gram |
Extended Product Type | IIP0683 PL 6M Plate |
Total GST Percentage | 18.00 |
HSN Number | 85381090 |
Country of origin | India (IN) |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹365.75
Free delivery
|
|
||
|
₹371.00
+ ₹50.00 shipping
|
|
||
|
₹405.00
Free delivery
|
|
||
|
₹431.00
Free delivery
|
|
||
|
₹443.00
Free delivery
|
|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹365.75
Free delivery
|
|
||
|
₹371.00
+ ₹50.00 shipping
|
|
||
|
₹405.00
Free delivery
|
|
||
|
₹431.00
Free delivery
|
|
||
|
₹443.00
Free delivery
|
|
Write Your Own Review