Switches & Sockets
IIP1888 PL 18M Plate
Out of stock
(Inclusive of 18.00% GST)
Product Id
1SYK100001A1180
Order Code: 1SYK100001A1180, Description:IIP1888 PL 18M Plate, Ivie,Silver painted
More about IIP1888 PL 18M Plate
MRP (Indian Rupees) | 2616 |
---|---|
Compatibility | IVIE |
Package Width | 0.085 metre |
Package Length | 0.235 metre |
Package Height | 0.085 metre |
Invoice Description | IIP1888 PL 18M Plate |
Product Range | Ivie |
Package Gross Weight | 192.47 gram |
Extended Product Type | IIP1888 PL 18M Plate |
Total GST Percentage | 18.00 |
HSN Number | 85381090 |
Country of origin | India (IN) |
Write Your Own Review