Switches & Sockets
IIS106BL AN 6A Bell Switch with Ind. (Anthracite Grey Colour)
₹155.00
Product Id
1SYK100001A1204
Order Code: 1SYK100001A1204, Description:IIS106BL AN 6A Bell Switch with Ind., Ivie,Anthrecite Grey painted
More about IIS106BL AN 6A Bell Switch with Ind. (Anthracite Grey Colour)
| MRP (Indian Rupees) | 720 |
|---|---|
| Compatibility | IVIE |
| Package Width | 0.105 metre |
| Package Length | 0.215 metre |
| Package Height | 0.105 metre |
| Invoice Description | IIS106BL AN 6A Bell Switch with Ind. |
| Product Range | Ivie |
| Package Gross Weight | 20.56 gram |
| Extended Product Type | IIS106BL AN 6A Bell Switch with Ind. |
| Total GST Percentage | 18.00 |
| HSN Number | 85365020 |
| Country of origin | India (IN) |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹155.00 Free delivery | ||||
| ₹204.00 Free delivery | ||||
| ₹169.00 + ₹100.00 shipping | ||||
| ₹230.00 + ₹50.00 shipping | ||||
| ₹206.00 + ₹80.00 shipping |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹155.00 Free delivery | ||||
| ₹204.00 Free delivery | ||||
| ₹169.00 + ₹100.00 shipping | ||||
| ₹230.00 + ₹50.00 shipping | ||||
| ₹206.00 + ₹80.00 shipping |
Write Your Own Review



