Switches & Sockets
IIS11610 AN 16A 1 way switch
₹137.00
+ ₹50.00 shipping
(Inclusive of 18.00% GST)
Product Id
1SYK100001A1206
Order Code: 1SYK100001A1206, Description:IIS11610 AN 16A 1 way switch, Ivie,Anthrecite Grey painted
More about IIS11610 AN 16A 1 way switch
MRP (Indian Rupees) | 430 |
---|---|
Compatibility | IVIE |
Package Width | 0.105 metre |
Package Length | 0.215 metre |
Package Height | 0.105 metre |
Invoice Description | IIS11610 AN 16A 1 way switch |
Product Range | Ivie |
Package Gross Weight | 19.7 gram |
Extended Product Type | IIS11610 AN 16A 1 way switch |
Total GST Percentage | 18.00 |
HSN Number | 85365020 |
Country of origin | India (IN) |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹137.00
+ ₹50.00 shipping
|
|
||
|
₹157.29
Free delivery
|
|
||
|
₹171.00
Free delivery
|
|
||
|
₹172.00
Free delivery
|
|
||
|
₹178.00
+ ₹50.00 shipping
|
|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹137.00
+ ₹50.00 shipping
|
|
||
|
₹157.29
Free delivery
|
|
||
|
₹171.00
Free delivery
|
|
||
|
₹172.00
Free delivery
|
|
||
|
₹178.00
+ ₹50.00 shipping
|
|
Write Your Own Review