Switches & Sockets
IIS1161L AN 16A 1 way Switch with Ind. (Anthracite Grey Colour)
₹166.00
Product Id
1SYK100001A1207
Order Code: 1SYK100001A1207, Description:IIS1161L AN 16A 1 way Switch with Ind., Ivie,Anthrecite Grey painted
More about IIS1161L AN 16A 1 way Switch with Ind. (Anthracite Grey Colour)
| MRP (Indian Rupees) | 617 |
|---|---|
| Product Range | Ivie |
| Country of Origin | India (IN) |
| Package Gross Weight | 20.3 gram |
| Package Height | 0.105 metre |
| Package Length | 0.215 metre |
| Package Width | 0.105 metre |
| Invoice Description | IIS1161L AN 16A 1 way Switch with Ind. |
| Extended Product Type | IIS1161L AN 16A 1 way Switch with Ind. |
| Total GST Percentage | 18.00 |
| HSN Number | 85365020 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹166.00 Free delivery | ||||
| ₹186.00 Free delivery | ||||
| ₹122.47 + <span class="price">₹100.00</span> shipping | ||||
| ₹197.00 + <span class="price">₹50.00</span> shipping | ||||
| ₹160.00 + <span class="price">₹100.00</span> shipping | ||||
| ₹205.95 + <span class="price">₹300.00</span> shipping |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹166.00 Free delivery | ||||
| ₹186.00 Free delivery | ||||
| ₹122.47 + <span class="price">₹100.00</span> shipping | ||||
| ₹197.00 + <span class="price">₹50.00</span> shipping | ||||
| ₹160.00 + <span class="price">₹100.00</span> shipping | ||||
| ₹205.95 + <span class="price">₹300.00</span> shipping |
Write Your Own Review


