Switches & Sockets
IIS2321L AN 32A, DP Switch (Anthracite Grey Colour)
₹599.91
+ ₹300.00 shipping
Product Id
1SYK100001A1208
Order Code: 1SYK100001A1208, Description:IIS2321L AN 32A, DP Switch, Ivie,Anthrecite Grey painted
More about IIS2321L AN 32A, DP Switch (Anthracite Grey Colour)
MRP (Indian Rupees) | 1135 |
---|---|
Compatibility | IVIE |
Package Width | 0.105 metre |
Package Length | 0.215 metre |
Package Height | 0.105 metre |
Invoice Description | IIS2321L AN 32A, DP Switch |
Product Range | Ivie |
Package Gross Weight | 51.8 gram |
Extended Product Type | IIS2321L AN 32A, DP Switch |
Total GST Percentage | 18.00 |
HSN Number | 85365020 |
Country of origin | India (IN) |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹599.91
+ ₹300.00 shipping
|
|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹599.91
+ ₹300.00 shipping
|
|
Write Your Own Review