Switches & Sockets
IIK20613 AN -6/13A Universal socket
₹270.00
(Inclusive of 18.00% GST)
Product Id
1SYK100001A1222
Order Code: 1SYK100001A1222, Description:IIK20613 AN -6/13A Universal socket, Ivie,Anthrecite Grey painted
More about IIK20613 AN -6/13A Universal socket
MRP (Indian Rupees) | Upon request |
---|---|
Compatibility | IVIE |
Package Width | 0.105 metre |
Package Length | 0.215 metre |
Package Height | 0.105 metre |
Invoice Description | IIK20613 AN -6/13A Universal socket |
Product Range | Ivie |
Package Gross Weight | 39.8 gram |
Extended Product Type | IIK20613 AN -6/13A Universal socket |
Total GST Percentage | 18.00 |
HSN Number | 85366910 |
Country of origin | India (IN) |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹270.00
Free delivery
|
|
||
|
₹322.00
Free delivery
|
|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹270.00
Free delivery
|
|
||
|
₹322.00
Free delivery
|
|
Write Your Own Review