Switches & Sockets
IIK20616 AN 6/16A Socket (Anthracite Grey Colour)
₹264.00
Product Id
1SYK100001A1223
Order Code: 1SYK100001A1223, Description:IIK20616 AN 6/16A Socket , Ivie,Anthrecite Grey painted
More about IIK20616 AN 6/16A Socket (Anthracite Grey Colour)
| MRP (Indian Rupees) | 877 |
|---|---|
| Product Range | Ivie |
| Country of Origin | India (IN) |
| Package Gross Weight | 41.3 gram |
| Package Height | 0.105 metre |
| Package Length | 0.215 metre |
| Package Width | 0.105 metre |
| Invoice Description | IIK20616 AN 6/16A Socket |
| Extended Product Type | IIK20616 AN 6/16A Socket |
| Total GST Percentage | 18.00 |
| HSN Number | 85366910 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹264.00 Free delivery | ||||
| ₹191.45 + <span class="price">₹100.00</span> shipping | ||||
| ₹227.00 + <span class="price">₹100.00</span> shipping | ||||
| ₹280.00 + <span class="price">₹50.00</span> shipping | ||||
| ₹236.08 + <span class="price">₹300.00</span> shipping |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹264.00 Free delivery | ||||
| ₹191.45 + <span class="price">₹100.00</span> shipping | ||||
| ₹227.00 + <span class="price">₹100.00</span> shipping | ||||
| ₹280.00 + <span class="price">₹50.00</span> shipping | ||||
| ₹236.08 + <span class="price">₹300.00</span> shipping |
Write Your Own Review


