Switches & Sockets
IIK20616 AN 6/16A Socket
₹225.00
+ ₹50.00 shipping
(Inclusive of 18.00% GST)
Product Id
1SYK100001A1223
Order Code: 1SYK100001A1223, Description:IIK20616 AN 6/16A Socket , Ivie,Anthrecite Grey painted
More about IIK20616 AN 6/16A Socket
MRP (Indian Rupees) | 653 |
---|---|
Compatibility | IVIE |
Package Width | 0.105 metre |
Package Length | 0.215 metre |
Package Height | 0.105 metre |
Invoice Description | IIK20616 AN 6/16A Socket |
Product Range | Ivie |
Package Gross Weight | 41.3 gram |
Extended Product Type | IIK20616 AN 6/16A Socket |
Total GST Percentage | 18.00 |
HSN Number | 85366910 |
Country of origin | India (IN) |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹225.00
+ ₹50.00 shipping
|
|
||
|
₹277.39
Free delivery
|
|
||
|
₹385.00
Free delivery
|
|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹225.00
+ ₹50.00 shipping
|
|
||
|
₹277.39
Free delivery
|
|
||
|
₹385.00
Free delivery
|
|
Write Your Own Review