Switches & Sockets
IIK20306 AN 6A, 3Pin socket - Ivie
₹152.00
Product Id
1SYK100001A1228
IIK20306 AN 6A, 3Pin socket
More about IIK20306 AN 6A, 3Pin socket - Ivie
| MRP (Indian Rupees) | 459 |
|---|---|
| Product Range | Ivie |
| Country of Origin | India (IN) |
| Package Gross Weight | 0.125 kilogram |
| Package Height | 0.105 metre |
| Package Length | 0.215 metre |
| Package Width | 0.105 metre |
| Invoice Description | IIK20306 AN 6A, 3Pin socket |
| Extended Product Type | IVIE |
| Total GST Percentage | 18.00 |
| HSN Number | 85366910 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹152.00 Free delivery | ||||
| ₹100.20 + <span class="price">₹100.00</span> shipping | ||||
| ₹119.00 + <span class="price">₹100.00</span> shipping |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹152.00 Free delivery | ||||
| ₹100.20 + <span class="price">₹100.00</span> shipping | ||||
| ₹119.00 + <span class="price">₹100.00</span> shipping |
Write Your Own Review


