Switches & Sockets
IIM1BLNK AN Blank Plate
Out of stock
(Inclusive of 18.00% GST)
Product Id
1SYK100001A1241
Order Code: 1SYK100001A1241, Description:IIM1BLNK AN Blank Plate, Ivie,Anthrecite Grey painted
More about IIM1BLNK AN Blank Plate
MRP (Indian Rupees) | 149 |
---|---|
Compatibility | IVIE |
Package Width | 0.105 metre |
Package Length | 0.215 metre |
Package Height | 0.105 metre |
Invoice Description | IIM1BLNK AN Blank Plate |
Product Range | Ivie |
Package Gross Weight | 6.24 gram |
Extended Product Type | IIM1BLNK AN Blank Plate |
Total GST Percentage | 18.00 |
HSN Number | 85381090 |
Country of origin | India (IN) |
Write Your Own Review