Switches & Sockets
IIM2FR05 AN Step Fan Regulator 5 Step (Anthracite Grey Colour)
₹410.00
Product Id
1SYK100001A1242
Order Code: 1SYK100001A1242, Description:IIM2FR05 AN Step Fan Regulator 5 Step, Ivie,Anthrecite Grey painted
More about IIM2FR05 AN Step Fan Regulator 5 Step (Anthracite Grey Colour)
| MRP (Indian Rupees) | 1738 |
|---|---|
| Product Range | Ivie |
| Country of Origin | India (IN) |
| Package Gross Weight | 59.17 gram |
| Package Height | 0.105 metre |
| Package Length | 0.215 metre |
| Package Width | 0.105 metre |
| Invoice Description | IIM2FR05 AN Step Fan Regulator 5 Step |
| Extended Product Type | IIM2FR05 AN Step Fan Regulator 5 Step |
| Total GST Percentage | 18.00 |
| HSN Number | 84149030 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹410.00 + <span class="price">₹50.00</span> shipping | ||||
| ₹379.41 + <span class="price">₹100.00</span> shipping | ||||
| ₹513.00 Free delivery | ||||
| ₹451.00 + <span class="price">₹100.00</span> shipping | ||||
| ₹575.00 Free delivery |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹410.00 + <span class="price">₹50.00</span> shipping | ||||
| ₹379.41 + <span class="price">₹100.00</span> shipping | ||||
| ₹513.00 Free delivery | ||||
| ₹451.00 + <span class="price">₹100.00</span> shipping | ||||
| ₹575.00 Free delivery |
Write Your Own Review


