Switches & Sockets
IIM2FR05 AN Step Fan Regulator 5 Step
Product Id
1SYK100001A1242
Order Code: 1SYK100001A1242, Description:IIM2FR05 AN Step Fan Regulator 5 Step, Ivie,Anthrecite Grey painted
More about IIM2FR05 AN Step Fan Regulator 5 Step
MRP (Indian Rupees) | 1396 |
---|---|
Compatibility | IVIE |
Package Width | 0.105 metre |
Package Length | 0.215 metre |
Package Height | 0.105 metre |
Invoice Description | IIM2FR05 AN Step Fan Regulator 5 Step |
Product Range | Ivie |
Package Gross Weight | 59.17 gram |
Extended Product Type | IIM2FR05 AN Step Fan Regulator 5 Step |
Total GST Percentage | 18.00 |
HSN Number | 84149030 |
Country of origin | India (IN) |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹824.00
Free delivery
|
|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹824.00
Free delivery
|
|
Write Your Own Review