Switches & Sockets
IIM1FR04 AN Step Fan Regulator 4 Step
Product Id
1SYK100001A1243
Order Code: 1SYK100001A1243, Description:IIM1FR04 AN Step Fan Regulator 4 Step, Ivie,Anthrecite Grey painted
MRP (Indian Rupees) | 1235 |
---|---|
Compatibility | IVIE |
Package Width | 0.105 metre |
Package Length | 0.215 metre |
Package Height | 0.105 metre |
Invoice Description | IIM1FR04 AN Step Fan Regulator 4 Step |
Product Range | Ivie |
Package Gross Weight | 38.01 gram |
Extended Product Type | IIM1FR04 AN Step Fan Regulator 4 Step |
Total GST Percentage | 18.00 |
HSN Number | 84149030 |
Country of origin | India (IN) |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹729.00
+ ₹100.00 shipping
|
|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹729.00
+ ₹100.00 shipping
|
|
Write Your Own Review