Switches & Sockets
IIM1D400 AN Dimmer 400 Watt (Anthracite Grey Colour)
Product Id
1SYK100001A1245
IIM1D400 AN Dimmer 400 Watt, Ivie,Anthrecite Grey painted
More about IIM1D400 AN Dimmer 400 Watt (Anthracite Grey Colour)
MRP (Indian Rupees) | 1825 |
---|---|
Compatibility | IVIE |
Package Width | 0.105 metre |
Package Length | 0.215 metre |
Package Height | 0.105 metre |
Invoice Description | IIM1D400 AN Dimmer 400 Watt |
Product Range | Ivie |
Package Gross Weight | 0.4 kilogram |
Extended Product Type | IIM1D400 |
Total GST Percentage | 18.00 |
HSN Number | 85369090 |
Country of origin | India (IN) |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹602.98
+ ₹300.00 shipping
|
|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹602.98
+ ₹300.00 shipping
|
|
Write Your Own Review