Switches & Sockets
IIM1TVSK AN TV co-axial socket (Anthracite Grey Colour)
₹71.56
Product Id
1SYK100001A1249
Order Code: 1SYK100001A1249, Description:IIM1TVSK AN TV co-axial socket, Ivie,Anthrecite Grey painted
More about IIM1TVSK AN TV co-axial socket (Anthracite Grey Colour)
| MRP (Indian Rupees) | 428 |
|---|---|
| Product Range | Ivie |
| Country of Origin | India (IN) |
| Package Gross Weight | 18.97 gram |
| Package Height | 0.105 metre |
| Package Length | 0.215 metre |
| Package Width | 0.105 metre |
| Invoice Description | IIM1TVSK AN TV co-axial socket |
| Extended Product Type | IIM1TVSK AN TV co-axial socket |
| Total GST Percentage | 18.00 |
| HSN Number | 85366910 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹71.56 Free delivery | ||||
| ₹142.00 Free delivery | ||||
| ₹111.00 + <span class="price">₹50.00</span> shipping | ||||
| ₹93.43 + <span class="price">₹100.00</span> shipping | ||||
| ₹162.78 + <span class="price">₹300.00</span> shipping |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹71.56 Free delivery | ||||
| ₹142.00 Free delivery | ||||
| ₹111.00 + <span class="price">₹50.00</span> shipping | ||||
| ₹93.43 + <span class="price">₹100.00</span> shipping | ||||
| ₹162.78 + <span class="price">₹300.00</span> shipping |
Write Your Own Review


