Switches & Sockets
IIM1DNDS AN DND, MMR Set Internal & Exte (Anthracite Grey Colour)
₹602.00
+ ₹100.00 shipping
Product Id
1SYK100001A1255
Order Code: 1SYK100001A1255, Description:IIM1DNDS AN DND, MMR Set Internal & External, Ivie,Anthrecite Grey painted
More about IIM1DNDS AN DND, MMR Set Internal & Exte (Anthracite Grey Colour)
MRP (Indian Rupees) | 2554 |
---|---|
Compatibility | IVIE |
Package Width | 0.105 metre |
Package Length | 0.215 metre |
Package Height | 0.105 metre |
Invoice Description | IIM1DNDS AN DND, MMR Set Internal & Exte |
Product Range | Ivie |
Package Gross Weight | 82.43 gram |
Extended Product Type | IIM1DNDS AN DND, MMR Set Internal & External |
Total GST Percentage | 18.00 |
HSN Number | 85312000 |
Country of origin | India (IN) |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹602.00
+ ₹100.00 shipping
|
|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹602.00
+ ₹100.00 shipping
|
|
Write Your Own Review