Switches & Sockets
IIM3DOWN AN Down Lighter
₹441.00
+ ₹50.00 shipping
(Inclusive of 18.00% GST)
Product Id
1SYK100001A1259
Order Code: 1SYK100001A1259, Description:IIM3DOWN AN Down Lighter, Ivie,Anthrecite Grey painted
More about IIM3DOWN AN Down Lighter
MRP (Indian Rupees) | 1316 |
---|---|
Compatibility | IVIE |
Package Width | 0.105 metre |
Package Length | 0.215 metre |
Package Height | 0.105 metre |
Invoice Description | IIM3DOWN AN Down Lighter |
Product Range | Ivie |
Package Gross Weight | 24.2 gram |
Extended Product Type | IIM3DOWN AN Down Lighter |
Total GST Percentage | 18.00 |
HSN Number | 85312000 |
Country of origin | India (IN) |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹441.00
+ ₹50.00 shipping
|
|
||
|
₹503.00
Free delivery
|
|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹441.00
+ ₹50.00 shipping
|
|
||
|
₹503.00
Free delivery
|
|
Write Your Own Review