Switches & Sockets
IIPP343 AN 3M Plate Power (Anthracite Grey Colour)
₹110.00
Product Id
1SYK100001A1273
Order Code: 1SYK100001A1273, Description:IIPP343 AN 3M Plate Power , Ivie,Anthrecite Grey painted
More about IIPP343 AN 3M Plate Power (Anthracite Grey Colour)
| MRP (Indian Rupees) | 387 |
|---|---|
| Compatibility | IVIE |
| Package Width | 0.095 metre |
| Package Length | 0.270 metre |
| Package Height | 0.095 metre |
| Invoice Description | IIPP343 AN 3M Plate Power |
| Product Range | Ivie |
| Package Gross Weight | 48.7 gram |
| Extended Product Type | IIPP343 AN 3M Plate Power |
| Total GST Percentage | 18.00 |
| HSN Number | 85381090 |
| Country of origin | India (IN) |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹110.00 Free delivery | ||||
| ₹124.00 + ₹50.00 shipping | ||||
| ₹91.00 + ₹100.00 shipping | ||||
| ₹127.86 + ₹70.00 shipping | ||||
| ₹226.80 + ₹300.00 shipping |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹110.00 Free delivery | ||||
| ₹124.00 + ₹50.00 shipping | ||||
| ₹91.00 + ₹100.00 shipping | ||||
| ₹127.86 + ₹70.00 shipping | ||||
| ₹226.80 + ₹300.00 shipping |
Write Your Own Review



