Switches & Sockets
IIPP343 AN 3M Plate Power
Product Id
1SYK100001A1273
Order Code: 1SYK100001A1273, Description:IIPP343 AN 3M Plate Power , Ivie,Anthrecite Grey painted
More about IIPP343 AN 3M Plate Power
MRP (Indian Rupees) | 590 |
---|---|
Compatibility | IVIE |
Package Width | 0.095 metre |
Package Length | 0.270 metre |
Package Height | 0.095 metre |
Invoice Description | IIPP343 AN 3M Plate Power |
Product Range | Ivie |
Package Gross Weight | 48.7 gram |
Extended Product Type | IIPP343 AN 3M Plate Power |
Total GST Percentage | 18.00 |
HSN Number | 85381090 |
Country of origin | India (IN) |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹188.00
+ ₹50.00 shipping
|
|
||
|
₹328.00
Free delivery
|
|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹188.00
+ ₹50.00 shipping
|
|
||
|
₹328.00
Free delivery
|
|
Write Your Own Review